For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AJ 45 - Swage nipple DKJ angle 45°
Bill of material
PN 08 AJ 10 45
DES
Identifier
PN 08 AJ 10 45
DN
Diameter DN
8 mm
S
Size
5
HS
Inch
5/16''
G1
Thread G1
UNF 9/16'' -18
L1
Length L1
64.0 mm
L2
Length L2
15.0 mm
S1
Width across flats S1
19 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.